single phase bridges

VBO40-16NO6

  • Electrical Characteristics
    • Catalog # VBO40-16NO6
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 40
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 320
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 12.1
    • Thermal resistance [junction-case] (K/W) 1.3
    • Thermal Resistance caseheatsink KW 0.1
    • Threshold voltage for power loss calculation 0.81
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)