single phase bridges

VBO52-16NO7

  • Electrical Characteristics
    • Catalog # VBO52-16NO7
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 60
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 550
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 8.1
    • Thermal resistance [junction-case] (K/W) 1.1
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.78
    • Sample Request No
    • Package Type PWS-D