single phase bridges

VBO78-12NO7

  • Electrical Characteristics
    • Catalog # VBO78-12NO7
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 80
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 750
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 5.9
    • Thermal resistance [junction-case] (K/W) 0.7
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.81
    • Sample Request No
    • Package Type ECO-PAC2