single phase bridges

VBO88-08NO7

  • Electrical Characteristics
    • Catalog # VBO88-08NO7
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 90
    • Case temperature 115
    • Maximum Surge Current [Diode] (A) 1000
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 4.6
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.8
    • Sample Request No
    • Package Type ECO-PAC2