three phase bridges half- and full-controlled

MCMA450UH1600TEH

  • Electrical Characteristics
    • Catalog # MCMA450UH1600TEH
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 450
    • Case temperature 90
    • Maximum Surge Current [Diode] (A) 2400
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 3.1
    • Thermal resistance [junction-case] (K/W) 0.17
    • Thermal Resistance caseheatsink KW 0.08
    • Threshold voltage for power loss calculation 0.84
    • Sample Request Yes
    • Package Type E3-Pack