background-waves

MDMA360UB1600PTED

Product Status| Obsoletei

MDMA360UB1600PTED

BipolarModule-Rectifier+Brake E2-Pk-PFP | Series: Three Phase Bridges Plus Brake Unit
The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.
PropertyValue
VRRM [Rect] (V)
1600
VCES (V)
1200
VF (V)
1.8
IC @ 80°C (A)
175
IFAV [Diode] (A)
360
TC (°C)
85
IFSM (A)
1900
TVJM (°C)
150
rF (mΩ)
3.4
RthJC (K/W)
0.25
RthCH (K/W)
0.1
Vce(sat) (V)
1.7
IFAV (A) (FWD)
90
IRM (A)
100
di/dt (A/µs)
1600
VFO (V)
0.82
trr (s)
350

MDMA360UB1600PTED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDMA360UB1600PTEDBipolarModule-Rectifier+Brake E2-Pk-PFP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.