background-waves

MDNA210UB2200TED

Product Status| Activei

MDNA210UB2200TED

BRAKE MODULE | Series: Three Phase Bridges Plus Brake Unit
The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.
PropertyValue
VRRM [Rect] (V)
2200
VCES (V)
1700
VF (V)
1.75
IC @ 80°C (A)
100
IFAV [Diode] (A)
210
TC (°C)
85
IFSM (A)
1000
TVJM (°C)
150
rF (mΩ)
3.1
RthJC (K/W)
0.23
RthCH (K/W)
0.08
Vce(sat) (V)
2.1
IFAV (A) (FWD)
81
IRM (A)
100
VFO (V)
0.82
trr (s)
550

MDNA210UB2200TED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDNA210UB2200TEDBRAKE MODULE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.