three phase bridges plus brake unit

MDNA360UB2200PTED

  • Electrical Characteristics
    • Catalog # MDNA360UB2200PTED
    • Maximum Repetitive Blocking Voltage (V) 2200
    • VCES - Collector-Emitter Voltage (V) 1700
    • Forward voltage 1.8
    • IC at 80C 135
    • Average Continuous Current Rating 360
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 1900
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 3.4
    • Thermal resistance [junction-case] (K/W) 0.25
    • Thermal Resistance caseheatsink KW 0.1
    • VCE saturation 2.1
    • Average forward current of the free wheeling diode 90
    • IRM 60
    • Maximum rate of rise in current over time. 2500
    • Threshold voltage for power loss calculation 0.82
    • trr s 200
    • Sample Request Yes
    • Package Type E2-Pack-PFP