background-waves

VUB120-16NOX

Product Status| Obsoletei

VUB120-16NOX

Bipolar Module-Rectifier+Brake V2-Pk | Series: Three Phase Bridges Plus Brake Unit
The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.
PropertyValue
VRRM [Rect] (V)
1600
VCES (V)
1200
VF (V)
1.55
IC @ 80°C (A)
140
IFAV [Diode] (A)
180
TC (°C)
90
IFSM (A)
1100
TVJM (°C)
150
rF (mΩ)
4.4
RthJC (K/W)
0.6
RthCH (K/W)
0.2
Vce(sat) (V)
1.7
IFAV (A) (FWD)
32
IRM (A)
50
di/dt (A/µs)
1000
VFO (V)
0.81
trr (s)
300

VUB120-16NOX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUB120-16NOXBipolar Module-Rectifier+Brake V2-Pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.