three phase bridges plus brake unit

VUB135-22NO1

  • Electrical Characteristics
    • Catalog # VUB135-22NO1
    • Maximum Repetitive Blocking Voltage (V) 2200
    • VCES - Collector-Emitter Voltage (V) 1700
    • Forward voltage 1.68
    • IC at 80C 80
    • Average Continuous Current Rating 150
    • Case temperature 105
    • Maximum Surge Current [Diode] (A) 1100
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 6.4
    • Thermal resistance [junction-case] (K/W) 0.5
    • Thermal Resistance caseheatsink KW 0.1
    • VCE saturation 1.9
    • Average forward current of the free wheeling diode 50
    • IRM 70
    • Maximum rate of rise in current over time. 1000
    • Threshold voltage for power loss calculation 0.79
    • trr s 900
    • Sample Request No
    • Package Type E2-Pack