three phase bridges plus brake unit

VUB160-16NOX

  • Electrical Characteristics
    • Catalog # VUB160-16NOX
    • Maximum Repetitive Blocking Voltage (V) 1600
    • VCES - Collector-Emitter Voltage (V) 1200
    • Forward voltage 1.55
    • IC at 80C 175
    • Average Continuous Current Rating 180
    • Case temperature 90
    • Maximum Surge Current [Diode] (A) 1100
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 4.4
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.2
    • VCE saturation 1.7
    • Average forward current of the free wheeling diode 32
    • IRM 50
    • Maximum rate of rise in current over time. 900
    • Threshold voltage for power loss calculation 0.81
    • trr s 350
    • Sample Request No
    • Package Type V2-Pack