background-waves

VUB72-16NOXT

Product Status| Obsoletei

VUB72-16NOXT

Bipolar Module-Rectifier+Brake V1A/B pk | Series: Three Phase Bridges Plus Brake Unit
info
The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.
PropertyValue
VRRM [Rect] (V)
1600
VCES (V)
1200
VF (V)
1.38
IC @ 80°C (A)
40
IFAV [Diode] (A)
75
TC (°C)
110
IFSM (A)
600
TVJM (°C)
150
rF (mΩ)
7.7
RthJC (K/W)
1.1
RthCH (K/W)
0.3
Vce(sat) (V)
1.85
IFAV (A) (FWD)
21
IRM (A)
18
di/dt (A/µs)
400
VFO (V)
0.79
trr (s)
130

VUB72-16NOXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUB72-16NOXTBipolar Module-Rectifier+Brake V1A/B pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.