background-waves

VVZB135-16IOXT

Product Status| Obsoletei

VVZB135-16IOXT

Bipolar Module-Thyristor/Diode E2-Pack | Series: Three Phase Bridges Plus Brake Unit
info
The Three Phase Bridge plus Brake Unit series comes with IGBT and freewheeling diode in various power classes.
PropertyValue
VRRM [Rect] (V)
1600
VCES (V)
1200
VF (V)
1.92
IC @ 80°C (A)
84
IFAV [Diode] (A)
150
TC (°C)
85
IFSM (A)
700
TVJM (°C)
150
rF (mΩ)
7.3
RthJC (K/W)
0.65
RthCH (K/W)
0.1
Vce(sat) (V)
1.8
IFAV (A) (FWD)
32
IRM (A)
23
di/dt (A/µs)
400
VFO (V)
0.88
trr (s)
150

VVZB135-16IOXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VVZB135-16IOXTBipolar Module-Thyristor/Diode E2-Pack

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.