three phase bridges

DMA150YC1600NA

  • Electrical Characteristics
    • Catalog # DMA150YC1600NA
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 150
    • Case temperature 95
    • Maximum Surge Current [Diode] (A) 800
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 5.6
    • Thermal resistance [junction-case] (K/W) 0.6
    • Thermal Resistance caseheatsink KW 0.1
    • Threshold voltage for power loss calculation 0.87
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)