three phase bridges

DMA240YA1600NA

  • Electrical Characteristics
    • Catalog # DMA240YA1600NA
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 240
    • Case temperature 100
    • Maximum Surge Current [Diode] (A) 1300
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 4
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.1
    • Threshold voltage for power loss calculation 0.86
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)