three phase bridges

DMA90U1800LB

  • Electrical Characteristics
    • Catalog # DMA90U1800LB
    • Maximum Repetitive Blocking Voltage (V) 1800
    • IDAV [Rect] (A) 90
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 350
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 12.7
    • Thermal resistance [junction-case] (K/W) 1.1
    • Thermal resistance junction to heatsink 0.4
    • Threshold voltage for power loss calculation 0.81
    • Sample Request No
    • Package Type SMPD-B