three phase bridges

DNA90YC2200NA

  • Electrical Characteristics
    • Catalog # DNA90YC2200NA
    • Maximum Repetitive Blocking Voltage (V) 2200
    • IDAV [Rect] (A) 90
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 370
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 11.4
    • Thermal resistance [junction-case] (K/W) 1.2
    • Thermal Resistance caseheatsink KW 0.1
    • Threshold voltage for power loss calculation 0.86
    • Sample Request Yes
    • Package Type SOT-227B (minibloc)