three phase bridges

DPF30U200FC

  • Electrical Characteristics
    • Catalog # DPF30U200FC
    • Maximum Repetitive Blocking Voltage (V) 200
    • IDAV [Rect] (A) 30
    • Case temperature 120
    • Maximum Surge Current [Diode] (A) 150
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 18.5
    • RthJC_Diode_K_W 2.6
    • Thermal resistance [junction-case] (K/W) 2.6
    • Thermal Resistance caseheatsink KW 1
    • Threshold voltage for power loss calculation 0.71
    • Sample Request Yes