background-waves

FUO22-16N

Product Status| Activei

FUO22-16N

Power Diode Discretes-Rectifier i4-Pac | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
30
TC (°C)
120
IFSM (A)
150
TVJM (°C)
175
rF (mΩ)
31
RthJC (K/W)
3
RthCH (K/W)
0.2
VFO (V)
0.81

FUO22-16N Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
FUO22-16NPower Diode Discretes-Rectifier i4-Pac

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.