three phase bridges

FUO50-16N

  • Electrical Characteristics
    • Catalog # FUO50-16N
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 50
    • Case temperature 120
    • Maximum Surge Current [Diode] (A) 270
    • maximum virtual junction temperature 175
    • slope resistance for power loss calculation 17
    • Thermal resistance [junction-case] (K/W) 2.1
    • Thermal Resistance caseheatsink KW 0.2
    • Threshold voltage for power loss calculation 0.78
    • Sample Request Yes
    • Package Type i4-Pac