background-waves

GUO40-12NO1

Product Status| Activei

GUO40-12NO1

Power Diode Discretes-Rectifier GUFP | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
40
TC (°C)
90
IFSM (A)
370
TVJM (°C)
175
rF (mΩ)
16.3
RthJC (K/W)
4.3
RthCH (K/W)
0.5
VFO (V)
0.74

GUO40-12NO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
GUO40-12NO1Power Diode Discretes-Rectifier GUFP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.