background-waves

MDMA900U1600PTEH-PC

Product Status| Activei

MDMA900U1600PTEH-PC

Bipolar Module - 3-ph bridge-E3 | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
900
TC (°C)
85
IFSM (A)
8000
TVJM (°C)
150
rF (mΩ)
1.3
RthJC (K/W)
0.1
RthJH (K/W)
0.05
VFO (V)
0.78

MDMA900U1600PTEH-PC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDMA900U1600PT-PCBipolar Module - 3-ph bridge-E3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.