three phase bridges

MDMA900U1600PTEH

  • Electrical Characteristics
    • Catalog # MDMA900U1600PTEH
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 900
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 8000
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 1.3
    • Thermal resistance [junction-case] (K/W) 0.1
    • Thermal Resistance caseheatsink KW 0.05
    • Threshold voltage for power loss calculation 0.78
    • Sample Request No
    • Package Type E3-Pack-PFP