background-waves

MDNA240U2200ED

Product Status| Activei

MDNA240U2200ED

BipolarModule-BridgeRectifier E2-Pk | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
2200
IDAV [Rect] (A)
240
TC (°C)
90
IFSM (A)
1500
TVJM (°C)
150
rF (mΩ)
5.1
RthJC (K/W)
0.35
RthCH (K/W)
0.1
VFO (V)
0.79

MDNA240U2200ED Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDNA240U2200EDBipolarModule-BridgeRectifier E2-Pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.