background-waves

MDNA660U2200PTEH

Product Status| Activei

MDNA660U2200PTEH

BipolarModule-Bridge Rectifier E3-Pk-PFP | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
2200
IDAV [Rect] (A)
660
TC (°C)
85
IFSM (A)
5000
TVJM (°C)
175
rF (mΩ)
1.8
RthJC (K/W)
0.15
RthCH (K/W)
0.075
VFO (V)
0.77

MDNA660U2200PTEH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDNA660U2200PTEHBipolarModule-Bridge Rectifier E3-Pk-PFP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.