background-waves

VUO110-12NO7

Product Status| Activei

VUO110-12NO7

BipolarModule-Bridge Rectifier PWS-E Flt | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
125
TC (°C)
110
IFSM (A)
1200
TVJM (°C)
150
rF (mΩ)
4.5
RthJC (K/W)
0.7
RthCH (K/W)
0.3
VFO (V)
0.79

VUO110-12NO7 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUO110-12NO7BipolarModule-Bridge Rectifier PWS-E Flt

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.