three phase bridges

VUO160-08NO7

  • Electrical Characteristics
    • Catalog # VUO160-08NO7
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 175
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 1800
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 3.4
    • Thermal resistance [junction-case] (K/W) 0.5
    • Thermal Resistance caseheatsink KW 0.2
    • Threshold voltage for power loss calculation 0.77
    • Sample Request No
    • Package Type PWS-E