three phase bridges

VUO190-18NO7

  • Electrical Characteristics
    • Catalog # VUO190-18NO7
    • Maximum Repetitive Blocking Voltage (V) 1800
    • IDAV [Rect] (A) 240
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 2800
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 2.4
    • Thermal resistance [junction-case] (K/W) 0.4
    • Thermal Resistance caseheatsink KW 0.15
    • Threshold voltage for power loss calculation 0.74
    • Sample Request No
    • Package Type PWS-E