background-waves

VUO25-08NO8

Product Status| Activei

VUO25-08NO8

Bipolar Module-Bridge Rectifier FO | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
800
IDAV [Rect] (A)
20
TC (°C)
85
IFSM (A)
380
TVJM (°C)
150
rF (mΩ)
14.2
RthJC (K/W)
8
RthCH (K/W)
1
VFO (V)
0.77

VUO25-08NO8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUO25-08NO8Bipolar Module-Bridge Rectifier FO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.