three phase bridges

VUO25-12NO8

  • Electrical Characteristics
    • Catalog # VUO25-12NO8
    • Maximum Repetitive Blocking Voltage (V) 1200
    • IDAV [Rect] (A) 20
    • Case temperature 85
    • Maximum Surge Current [Diode] (A) 380
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 14.2
    • Thermal resistance [junction-case] (K/W) 8
    • Thermal Resistance caseheatsink KW 1
    • Threshold voltage for power loss calculation 0.77
    • Sample Request No
    • Package Type FO-B