background-waves

VUO36-12NO8

Product Status| Activei

VUO36-12NO8

Bipolar Module-Bridge Rectifier FO | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1200
IDAV [Rect] (A)
27
TC (°C)
85
IFSM (A)
550
TVJM (°C)
150
rF (mΩ)
9.1
RthJC (K/W)
7
RthCH (K/W)
1
VFO (V)
0.76

VUO36-12NO8 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUO36-12NO8Bipolar Module-Bridge Rectifier FO

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.