background-waves

VUO52-16NO1

Product Status| Activei

VUO52-16NO1

Bipolar Module-Bridge Rectifier V1A/B pk | Series: Three Phase Bridges
info
The Three Phase Bridge series comes in a high variety of packages and breakdown voltages up to 2200V.
PropertyValue
VRRM [Rect] (V)
1600
IDAV [Rect] (A)
60
TC (°C)
110
IFSM (A)
350
TVJM (°C)
150
rF (mΩ)
11.5
RthJC (K/W)
1.3
RthCH (K/W)
0.3
VFO (V)
0.83

VUO52-16NO1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
VUO52-16NO1Bipolar Module-Bridge Rectifier V1A/B pk

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.