three phase bridges

VUO68-08NO7

  • Electrical Characteristics
    • Catalog # VUO68-08NO7
    • Maximum Repetitive Blocking Voltage (V) 800
    • IDAV [Rect] (A) 70
    • Case temperature 105
    • Maximum Surge Current [Diode] (A) 300
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 12.2
    • Thermal resistance [junction-case] (K/W) 1.1
    • Thermal Resistance caseheatsink KW 0.4
    • Threshold voltage for power loss calculation 0.82
    • Sample Request No
    • Package Type ECO-PAC1