three phase bridges

VUO80-18NO1

  • Electrical Characteristics
    • Catalog # VUO80-18NO1
    • Maximum Repetitive Blocking Voltage (V) 1800
    • IDAV [Rect] (A) 80
    • Case temperature 110
    • Maximum Surge Current [Diode] (A) 600
    • maximum virtual junction temperature 150
    • slope resistance for power loss calculation 7.8
    • Thermal resistance [junction-case] (K/W) 1.1
    • Thermal Resistance caseheatsink KW 0.3
    • Threshold voltage for power loss calculation 0.81
    • Sample Request No
    • Package Type V1-A-Pack