Three Phase + Softstart Thyristor

VUC36_16GO2

  • Electrical Characteristics
    • Catalog # VUC36_16GO2
    • Maximum Repetitive Blocking Voltage (V) 1600
    • IDAV [Rect] (A) 34
    • Case temperature 85
    • Maximum surge forward current of the diode 300
    • maximum virtual junction temperature 125
    • slope resistance for power loss calculation 16
    • Threshold voltage for power loss calculation diode 1.2
    • RthJC_Diode_K_W 1.4
    • Thermal resistance [junction-case] (K/W) 1.4
    • Thermal resistance junction to heatsink of the diode 2
    • Maximum surge forward current of the thyristor 400
    • Maximum Operating Junction Temperature [Thyristor] (℃) 125
    • Slope Resistance Thyristor mOhm 10
    • Thermal resistance [junction-case] [Thy] (K/W) 0.9
    • Thermal resistance junction to heatsink of the thyristor 1.1
    • Threshold voltage for power loss calculation Thyristor 0.85
    • Sample Request No
    • Package Type V1-B-Pack