Gen1 XBOD

IXBOD1-12R

  • Electrical Characteristics
    • Catalog # IXBOD1-12R
    • VBO (V) 1200
    • dVbomax ±50
    • Breakover current <15
    • Holding Current (mA) 30
    • Holding voltage 4-8
    • Drain Current 100
    • Maximum average forward current 0.9
    • Maximum pulsed source current 200
    • dv/dt (V/µs) 1500
    • Thermal resistance junction to ambient 20
    • Sample Request No
    • Package Type BOD-Package