Gen2 XBOD

IXBOD2-04

  • Electrical Characteristics
    • Catalog # IXBOD2-04
    • VBO (V) 400
    • dVbomax ±10%
    • Breakover current 15
    • Holding Current (mA) 20
    • Holding voltage 4-8
    • Drain Current 200
    • Maximum average forward current 0.9
    • Maximum pulsed source current 250
    • dv/dt (V/µs) 1000
    • Thermal resistance junction to ambient 60
    • Sample Request Yes
    • Package Type FP-case (oilproof)