Rectifier

Rectifier diodes convert alternating current to direct current. You find the solid state switches in almost all electrical systems. For this reason, Littelfuse produces many types of low- and high-current rectifiers with a range of designs and performance characteristics. Consult our Power Semiconductor Product Catalog to decide if a D-Pak, Teccor®, capsule-type, easy mount, or stud-type rectifier best serves your application.
- Available with a wide range of voltage ratings, from 200 Vrpm to 7.2 Vrpm
- Available with a wide range of current ratings, from 15 A to 12.1 kA
- Operate in a temperature range of –40 ℃ to 150 ℃
- RoHS compliant
- Available in international standard packages
- Available in surface mount, capsule, and stud configurations
- Optimized to produce low conduction losses
- High surge current capabilities
Rectifier Parts
Filters
Showing 1 to 7 of 7 Total Results
Part Number | Actions | IFRMS (A) | Configuration | Peak Inverse Voltage VRWM (V) | Max Reverse Current (VFM) (V) | Forward Continuous Current IF (A) | Peak Forward Surge Current IFSM (A) | RthJC 180° Sine Wave (K/W) | IFAV @ TC = 55 ° (A) | VRRM (V) |
---|
Part Number | Actions | IFRMS (A) | Configuration | Peak Inverse Voltage VRWM (V) | Max Reverse Current (VFM) (V) | Forward Continuous Current IF (A) | Peak Forward Surge Current IFSM (A) | RthJC 180° Sine Wave (K/W) | IFAV @ TC = 55 ° (A) | VRRM (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|