Rectifier Diode Module Series-Package A

MD18110A-DKM2MM

  • Electrical Characteristics
    • Catalog # MD18110A-DKM2MM
    • Number of Diode in Module 2
    • Package Type A
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.3
    • Topology circuit DK
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • RoHS Yes
    • Sample Request No
    • Check Stock Yes
    • IF(AV) @TC=85°C(A) 110
    • @IFM(A) 350
    • IFSM10msec@Tj=45°C(A) 2500
    • IRM@Tc=25℃(µA) 500
    • IRM@Tj=125℃(mA) 10
    • VFM@Tj=125°C(V) 1.6