Rectifier Diode Module Series-Package A

MD1890A-BM2MM

  • Electrical Characteristics
    • Catalog # MD1890A-BM2MM
    • Number of Diode in Module 2
    • Package Type A
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.4
    • Topology circuit B
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • UL Recognized File Number E71639
    • Data Sheet (Yes/No) Yes
    • Packing Type Bulk
    • Public part (Yes/No) Yes
    • RoHS YES
    • Sample Request Yes
    • SBU SBU
    • Check Stock Yes
    • Technology Rectifier Module
    • IF(AV) @TC=85°C(A) 90
    • @IFM(A) 280
    • IFSM10msec@Tj=45°C(A) 2000
    • IRM@Tc=25℃(µA) 500
    • IRM@Tj=125℃(mA) 10
    • VFM@Tj=125°C(V) 1.6