Rectifier Diode Module Series-Package S

MD18160S-BM2MM

  • Electrical Characteristics
    • Catalog # MD18160S-BM2MM
    • Number of Diode in Module 2
    • Package Type S
    • Package Size 34mm
    • RthJC - Junction-to-Case Thermal Resistance (Per IGBT) (K/W) 0.18
    • Topology circuit B
    • Max Repetitive Reverse Voltage (VRRM) (V) 1800
    • UL Recognized File Number E71639
    • Data Sheet (Yes/No) Yes
    • Marking Code MD18160S-BM2MM
    • Mounting Method Screw
    • Packing Type Bulk
    • Public part (Yes/No) Yes
    • RoHS YES
    • Sample Capable Yes
    • SBU SBU
    • Check Stock Yes
    • Technology Rectifier Module
    • IF(AV) @TC=95°C(A) 160
    • @IFM(A) 500
    • IFSM10msec@Tj=45°C(A) 5000
    • IRM@Tc=25℃(µA) 500
    • IRM@Tj=125℃(mA) 10
    • VFM@Tj=125°C(V) 1.5