Dual Diodes

MDD142-14N1

  • Electrical Characteristics
    • Catalog # MDD142-14N1
    • Maximum Repetitive Blocking Voltage (V) 1400
    • Case temperature 100
    • Max Reverse Recovery Current 4700
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 1.3
    • Thermal resistance [junction-case] (K/W) 0.21
    • Thermal Resistance caseheatsink KW 0.08
    • Average Continuous Current Rating 165
    • Sample Request No
    • Package Type Y4-M6