Dual Diodes

MDD172-12N1

  • Electrical Characteristics
    • Catalog # MDD172-12N1
    • Maximum Repetitive Blocking Voltage (V) 1200
    • Case temperature 100
    • Max Reverse Recovery Current 6600
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 0.8
    • Thermal resistance [junction-case] (K/W) 0.21
    • Thermal Resistance caseheatsink KW 0.08
    • Average Continuous Current Rating 190
    • Sample Request No
    • Package Type Y4-M6