Dual Diodes

MDD200-22N1

  • Electrical Characteristics
    • Catalog # MDD200-22N1
    • Maximum Repetitive Blocking Voltage (V) 2200
    • Case temperature 100
    • Max Reverse Recovery Current 10500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 0.6
    • Thermal resistance [junction-case] (K/W) 0.13
    • Thermal Resistance caseheatsink KW 0.08
    • Average Continuous Current Rating 224
    • Sample Request Yes
    • Package Type Y4-M6