Dual Diodes

MDD310-14N1

  • Electrical Characteristics
    • Catalog # MDD310-14N1
    • Maximum Repetitive Blocking Voltage (V) 1400
    • Case temperature 100
    • Max Reverse Recovery Current 11500
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.75
    • slope resistance for power loss calculation 0.63
    • Thermal resistance [junction-case] (K/W) 0.13
    • Thermal Resistance caseheatsink KW 0.04
    • Average Continuous Current Rating 300
    • Sample Request No
    • Package Type Y2-DCB