Dual Diodes

MDD56-14N1B

  • Electrical Characteristics
    • Catalog # MDD56-14N1B
    • Maximum Repetitive Blocking Voltage (V) 1400
    • Case temperature 100
    • Max Reverse Recovery Current 1400
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 3
    • Thermal resistance [junction-case] (K/W) 0.51
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 71
    • Sample Request No
    • Package Type TO-240AA