Dual Diodes

MDD72-08N1B

  • Electrical Characteristics
    • Catalog # MDD72-08N1B
    • Maximum Repetitive Blocking Voltage (V) 800
    • Case temperature 100
    • Max Reverse Recovery Current 1700
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.8
    • slope resistance for power loss calculation 2.3
    • Thermal resistance [junction-case] (K/W) 0.35
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 99
    • Sample Request No
    • Package Type TO-240AA