Dual Diodes

MDD95-14N1B

  • Electrical Characteristics
    • Catalog # MDD95-14N1B
    • Maximum Repetitive Blocking Voltage (V) 1400
    • Case temperature 100
    • Max Reverse Recovery Current 2800
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.75
    • slope resistance for power loss calculation 1.95
    • Thermal resistance [junction-case] (K/W) 0.26
    • Thermal Resistance caseheatsink KW 0.2
    • Average Continuous Current Rating 120
    • Sample Request Yes
    • Package Type TO-240AA