Dual Diodes

MDMA1400C1600CC

  • Electrical Characteristics
    • Catalog # MDMA1400C1600CC
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 20000
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.78
    • slope resistance for power loss calculation 0.35
    • Thermal resistance [junction-case] (K/W) 0.055
    • Thermal Resistance caseheatsink KW 0.02
    • Average Continuous Current Rating 700
    • Sample Request No
    • Package Type ComPack