Dual Diodes

MDMA210P1600YD

  • Electrical Characteristics
    • Catalog # MDMA210P1600YD
    • Maximum Repetitive Blocking Voltage (V) 1600
    • Case temperature 100
    • Max Reverse Recovery Current 6600
    • maximum virtual junction temperature 150
    • Threshold voltage for power loss calculation 0.76
    • slope resistance for power loss calculation 1.2
    • Thermal resistance [junction-case] (K/W) 0.17
    • Thermal Resistance caseheatsink KW 0.09
    • Average Continuous Current Rating 210
    • Sample Request No
    • Package Type Y4-M6